26 Built-in Functions
This appendix lists the built-in functions that are specific to MPLAB XC32 C/C++ Compiler.
Built-in functions give the C programmer access to assembler operators or machine instructions that are currently only accessible using inline assembly, but are sufficiently useful that they are applicable to a broad range of applications. Built-in functions are coded in C source files syntactically like function calls, but they are compiled to assembly code that directly implements the function, and do not involve function calls or library routines.
There are a number of reasons why providing built-in functions is preferable to requiring programmers to use inline assembly. They include the following:
- Providing built-in functions for specific purposes simplifies coding.
 - Certain optimizations are disabled when inline assembly is used. This is not the case for built-in functions.
 - For machine instructions that use dedicated registers, coding inline assembly while avoiding register allocation errors can require considerable care. The built-in functions make this process simpler as you do not need to be concerned with the particular register requirements for each individual machine instruction.