15.4.3 Enabling the Stack Usage Report
The feature can be used only when a PRO XC32 license is present. The stack-usage report
is enabled through the -mchp-stack-usage
command-line option, which is
passed to XC32 when the Stack Guidance checkbox is enabled in the MPLAB X Project
Properties.
To enable Stack Usage Analysis from MPLAB X, set Stack Guidance in Project Properties> XC32>Analysis.

or pass -mchp-stack-usage
in command line.
xc32/<version>/bin/xc32-gcc -mprocessor=ATSAME70N20B -mchp-stack-usage -O0 test.c