5.7.1.5 Cmse Option

The -mcmse option generates secure code that confirms to the Armv8-M Security Extensions (CMSE), which is an optional part of the Armv8-M baseline and mainline architecture that provides protection for a vendor's software. See Chip-Level Security and Arm® TrustZone® Technology for more information.