5.7.7.25 Inline Option

The -finline option allows the compiler to expand functions using the inline keyword. This is the default action if no option is specified.

The -fno-inline form of this option will never inline functions, even if they have been marked as inline.