6.1.1 Library Divergences

The standard pragmas, #pragma STDC FP_CONTRACT, are not supported by MPLAB XC32. Additionally, the default runtime startup code does not call exit() after returning from main(). This reduces code size; however, custom startup code that calls exit() can be provided if necessary.