2.1 Device Support
The MPLAB XC32 C/C++ Compiler fully supports most Microchip PIC32C, SAM, CEC17, MEC15 and MEC17 devices.
For reference, the following table shows the cores implemented for various Arm
architectures supported by the compiler.
| Microarchitecture | Core |
|---|---|
| ARMv5TEJ | ARM926EJ-S (legacy) |
| ARMv6-M | Cortex-M0+ |
| ARMv7E-M | Cortex-M4, Cortex-M4F, Cortex-M7, Cortex-M7F |
| ARMv8-M Baseline | Cortex-M23 |
| ARMv8-M Mainline | Cortex-M33 |
| ARMv7-A | Cortex-A5, Cortex-A7 |