18.1 The Main Function
The identifier main() is reserved as the entry point for
application code. The start-up code for the device will call main() after
performing all other initialization steps. Upon returning from the main()
function, control returns to the start-up function and will enter an infinite loop. Calling
the standard exit or abort functions will also cause
execution to enter an infinite loop. The return value of main() is not
used by the start-up function.