5.7.6.9 Semihost Option
The -msemihost option links in a library that allows the redirection of output
from stdout functions, such as printf(), to the host
PC when debugging.
With this option enabled, the debugger will break execution whenever data is detected in
the stdout stream. With appropriate configuration of your source code
and the IDE project, this data can be sent to the Output view in
the IDE. See the Step-by-step guide to enable semihosting in your
application section in the MPLAB X IDE User's Guide for more information.