7.2 Device Header Files
There is one header file that is recommended be included into each source
file you write. The file is <xc.h> and is a generic file that will
include other device-specific header files when you build your project.
Inclusion of this file provides access to SFRs for the core and peripheral modules. See Using SFRS From C Code for further information.