15.4.3 Enabling the Stack Usage Report
The feature can be used only when a PRO XC32 license is present. The stack-usage report
is enabled through the -mchp-stack-usage command-line option, which is
passed to XC32 when the Stack Guidance checkbox is enabled in the
MPLAB X Project Properties.
To enable Stack Usage Analysis from MPLAB X, set Stack Guidance in .
or pass -mchp-stack-usage in command line.
xc32-gcc -mprocessor=ATSAME54P20A
-mdfp="Microchip/SAME54_DFP/3.9.244" -mchp-stack-usage -O0 test.c