Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Base Part No: | TA010 | |
Package Option | SS | 8-Lead SOIC |
MA | 8-Pad UDFN | |
RB | 3-Lead Contact Package | |
Temperature Range | Y | -40℃ to +125℃ |
I/O Type | CZ | Single-Wire Interface |
DA | I2C Interface | |
Shipping Options | B | Tube |
T | Tape and Reel (size varies by package type) | |
Product Identifier | VAO | Automotive Product Identifier |
Examples:
- TA010-SSYCZT-VAO: 8-Lead (0.150” Body), Plastic Gull Wing Small Outline (JEDEC® SOIC), -40℃ to +125℃, Single-Wire, Tape and Reel, 3,300 per Reel.
- TA010-SSYCZB-VAO: 8-Lead (0.150” Body), Plastic Gull Wing Small Outline (JEDEC SOIC), -40℃ to +125℃, Single-Wire, Bulk, 100 Per Tube.
- TA010-SSYDAT-VAO: 8-Lead (0.150” Body), Plastic Gull Wing Small Outline (JEDEC SOIC), -40℃ to +125℃, I2C, Tape and Reel, 3,300 per Reel.
- TA010-SSYDAB-VAO: 8-Lead (0.150” Body), Plastic Gull Wing Small Outline (JEDEC SOIC), -40℃ to +125℃, I2C, Bulk, 100 per Tube.
- TA010-MAYCZT-VAO: 8-Pad (2 x 3 x 0.6 mm Body), Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), -40℃ to +125℃, Single-Wire, Tape and Reel, 5,000 per Reel.
- TA010-MAYDAT-VAO: 8-Pad (2 x 3 x 0.6 mm Body), Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), -40℃ to +125℃, I2C, Tape and Reel, 5,000 per Reel.
- TA010-RBYCZT-VAO: 3-Lead Contact Package, -40℃ to +125℃, Single-Wire, Tape and Reel, 5,000 per Reel.
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability or contact your local Sales Office.