3.1 Absolute Maximum Ratings
Operating Temperature | -40°C to +125°C |
Storage Temperature | -65°C to +150°C |
Maximum Operating Voltage | 6.0V |
DC Output Low Current | 20 mA |
Voltage on any Pin | -0.5V to (VCC + 0.5V) |
ESD Ratings: | |
Human Body Model (HBM) ESD I2C Devices | >4 kV |
Human Body Model (HBM) ESD SWI Devices | >7 kV |
Charge Device Model (CDM) ESD | >2 kV |
Note: Stresses beyond
those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.
This is a stress rating only and functional operation of the device at these or any
other conditions beyond those indicated in the operational sections of this
specification are not implied. Exposure to absolute maximum rating conditions for
extended periods may affect device reliability.