Pin Configuration and Pinouts

Table . Pin Configuration
Package = 8-Lead SOIC or 8-Pad VDFN Package = 3-Lead Contact
Pin #FunctionI2CSWI Pin #FunctionSWI
1-3,7No ConnectNCNC 1Serial I/OSI/O
4GroundGNDGND 2GroundGND
5Serial I/OSDASI/O3SupplyVCC
6Serial ClockSCLNC
8SupplyVCCVCC
Figure . Pinouts(1)
Note:
  1. Exposed backside paddle of the VDFN package is recommended to be connected to GND.
: The UDFN Package has been deprecated for use with the TA010 in favor of the VDFN package with wettable flanks. The board land pattern is identical for both packages. The UDFN package will continue to be supported for existing customers on existing programs.