3.4 CLASSB_INIT_STATUS

Summary

Identifies Class B initialization status.

Description

This is return type for the function which initializes the Class B library during startup. This indicates whether the SSTs are executed or not.

Remarks

None.

typedef enum
{
CLASSB_SST_DONE = 1,
CLASSB_SST_NOT_DONE = 2
} CLASSB_INIT_STATUS;