Features
-
Atmel® Studio compatible
-
Supports all Atmel AVR® devices with ISP, PDI, or TPI interface
-
Programs both flash and EEPROM
-
Supports fuses and lock bit programming
-
Upgradeable to support future devices
-
Support target voltages from 1.6V to 5.5V
-
Adjustable ISP programming speed (50Hz to 8MHz SCK frequency)
-
USB 2.0 compliant (full speed, 12Mbps)
-
Powered from USB, does not require external power supply
-
Target interface protection
-
Short-circuit protection