1.7.1 NMV Programming Does Not Work Below 2.7V
Performing an erase or write operation when VDD is below 2.7V may fail. It is recommended to ensure that VDD is above 2.7V before performing an erase or write operation.
Work around
None.
Affected Silicon Revisions
| B0 | B1 | B2 | B3 | B4 | |||
| X | X | X | X |