43.24 UART AC Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |||||||||||||
UT_1 | FBRATE | Baud rate | Asynchronous SAMPR = 16x mode | — | — | Asynchronous arithmetic formula(2) | Mbps | VDDIO = 3.3V | ||||||||||||
UT_3 | Asynchronous SAMPR = 8x mode | — | — | Asynchronous arithmetic formula(2) | Mbps | VDDIO = 3.3V | ||||||||||||||
UT_5 | Asynchronous SAMPR = 3x mode | — | — | Asynchronous arithmetic formula(2) | Mbps | VDDIO = 3.3V | ||||||||||||||
UT_19 | Synchronous mode | — | — | Synchronous formula(2) | Mbps | — | ||||||||||||||
UT_23 | FUSART | USART max GCLK_SERCOM | — | — | 64 | MHz | — | |||||||||||||
UT_25 | FXCK | USART external clock input | — | — | 32 | MHz | — | |||||||||||||
Note:
|