3.9 source/source-files/diag_flash_crc32_lookup.c File Reference

Contains the implementation of the APIs to test the Flash memory using CRC32 Look-up Table algorithm.

#include "diag_flash_crc32.h"
#include "diag_crc32_lookup_table.h"
#include "../../../diag_common/config/diag_config.h"