2.1.3.2 DIAG_FLASH_ValidateCRC()

diag_result_t DIAG_FLASH_ValidateCRC (flash_address_t startAddress, uint32_t length, flash_address_t refAddress)

Validates the CRC of a given Flash memory region by recalculating and comparing it with the reference CRC stored by DIAG_FLASH_CalculateStoreCRC.

Parameters:
in startAddress

- Starting address of Flash memory region to be considered for CRC

in length

- Number of bytes from startAddress to be considered for CRC

in refAddress

- The Flash address where reference CRC is available

Returns:

DIAG_PASS - CRC validation for given flash region is successful  

DIAG_FAIL - CRC validation for given flash region is unsuccessful  

DIAG_INVALID_ARG - An invalid argument is passed to the function