2.7.2.1 External Antennas
The WINCS02/UE/UC Modules have a small surface mount U.FL connector for an external antenna connection. The choice of antenna is limited to the antenna types that the module is tested and approved for regulatory certification.
The WINCS02/UE/UC Modules are approved to use with the antennas listed in the following table. It is permissible to use a different antenna, provided it is the same antenna type, has the same antenna gain (equal or less than) and similar in-band and out-of-band characteristics are present (refer to antenna specification sheet for cutoff frequencies).
If other antenna types are used, the OEM installer must conduct the necessary assessments and authorize the antenna with the respective regulatory agencies and ensure compliance.
| Antenna No. | Part Number | Manufacturer | Antenna Gain (dBi) | Antenna Type | Regulatory Certification | |
|---|---|---|---|---|---|---|
| FCC/ISED(2)(3) | CE | |||||
| 1 | WXE2400 | TE Connectivity/Laird External Antennas | 3 | Dipole | x | x |
| 2 | ANT-2.4-CW-RCL-RPS | TE Connectivity/Linx Technologies | 2.3 | Dipole | x | x |
| 3 | RFA-02-C2M2-D034 | Alead | 2 | Dipole | x | x |
| 4 | RFA-02-L2H1(5) | Aristotle | 2 | Dipole | x | x |
| 5 | RFA-02-C2H1-D034(5) | Alead | 2 | Dipole | x | x |
| 6 | RFA-02-D3(5) | Aristotle | 2 | Dipole | x | x |
| 7 | RFDPA870920IMLB301(5) | Walsin | 1.84 | Dipole | x | x |
| 8 | RFDPA870920IMAB302(5) | Walsin | 1.82 | Dipole | x | x |
| 9 | RFDPA870920IMAB305(5) | Walsin | 1.82 | Dipole | x | x |
| 10 | RFDPA870910IMAB308(5) | Walsin | 2 | Dipole | x | x |
| 11 | RFA-02-C2M2(5) | Aristotle | 2 | Dipole | x | x |
| 12 | RN-SMA-S-RP(5) | Microchip | 0.56 | Dipole | x | x |
| 13 | W1049B030(5) | Pulse | 2 | Dipole | x | x |
| 14 | RN-SMA4-RP(5) | Microchip | 2.2 | Dipole | x | x |
Note:
| ||||||