3.2.2 Thermal Specifications
| Rating | Symbol | Min. | Typ | Max. | Unit | |
|---|---|---|---|---|---|---|
| Industrial Temperature Devices: | ||||||
| Operating ambient temperature range | TA | -40 | — | +85 | °C | |
| Operating junction temperature range | TJ | -40 | — | +125 | °C | |
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|---|
| DC_1 | VDD | VDD voltage range | 3 | 3.3 | 3.6 | V | — |
| DC_4 | VDDIO | VDDIO voltage range | 3 | 3.3 | 3.6 | V | — |
| DC_7 | GND | Common EDP ground reference | VSS | VSS | VSS | V | — |