2 Device Overview
The WINCS02IC is a single chip 2.4 GHz and IEEE® 802.11b/g/n-compliant solution with integrated HPA, LNA and RF switches for TX/RX control. The WINCS02 is a fully RF-certified module based on WINCS02IC available with the following antenna variants:
- PCB antenna (WINCS02PE/WINCS02PC)
- U.FL connector (WINCS02UE/WINCS02UC) for external antenna