6.3 Revision 2
Revision 2 is the initially released revision.
Segment LCD1 Xplained Pro (ATSLCD1-XPRO) is bundled and shipped together with revision 2 of SAM L22 Xplained Pro.
ATSAML22N18A device revision A is mounted on revision 2 of SAM L22 Xplained Pro.
Known issues:
- PTC functions that only work for
revision A of the ATSAML22N18A device:
- PC00 PTC/XY[4]
- PC01 PTC/XY[5]
- VBAT input pin:
- Revision 2 of SAM L22 Xplained Pro does not have decoupling capacitors mounted.