6 Supported Devices and Families

The following 8-bit AVR® device families are supported by this module:

  • AVR® EA1
  • AVR® EB1
  • AVR® DU2, 3, 4
  • AVR® SD2, 3, 4

Notes:

  1. Supports 8- and 12-bit resolutions.
  2. Supports 8- and 10-bit resolutions.
  3. Does not have a PGA.
  4. Does not have a Differential mode.