2.9 ModelInfo Object

This object holds additional model-specific information about a secure element that is not captured by the other cryptographic members. It has no specific members, but depends on the model of the secure element.

Currently, only the CryptoAuthentication models (ATECC508A and ATECC608A) have a ModelInfo object defined.