1 Manifest Generation

The manifest of the TrustFLEX and Trust&GO devices can be generated in two scenarios. One is through the Microchip Just-In-Time provisioning services (Microchip-generated) and the second one is a custom generation using the scripts provided (self-generated).

In both cases, the Trust&GO, TrustFLEX and TrustCUSTOM devices will have different information due to differences in their configuration.

The following sections provide manifest file differences between:

  1. Microchip and self-generated files
    • Manifest signature
  2. Trust&GO and TrustFLEX files
  3. Prototype and production device files