4.1 Revision History

Doc. Rev.DateComments
C09/2021
B11/2020
  • Added die revision B to document
  • Added errata:
    • CCL: The CCL Must be Disabled to Change the Configuration of a Single LUT
    • TCA: Restart Will Reset Counter Direction in NORMAL and FRQ Mode
    • TCB: CCMP and CNT Registers Operate as 16-Bit Registers in 8-Bit PWM Mode
    • TCD: Asynchronous Input Events Not Working When TCD Counter Prescaler is Used
    • USART: Start-of-Frame Detection Can Unintentionally be Enabled in Active Mode when RXCIF is ‘0’
A05/2020
  • Initial document release
The content of the document has been restructured from:
  • ATtiny1614 Silicon Errata and Data Sheet Clarification
  • ATtiny1616/3216 Silicon Errata and Data Sheet Clarification
  • ATtiny1617/3217 Silicon Errata and Data Sheet Clarification
to:
  • ATtiny1614/1616/1617 Silicon Errata and Data Sheet Clarification (this document)
  • ATtiny3216/3217 Silicon Errata and Data Sheet Clarification
Refer to Appendix - Obsolete Revision History for further details.

The following items are referring to changes between the latest revisions of the obsolete documents and this document:

  • Added errata:
    • Device: Writing the OSCLOCK Fuse in FUSE.OSCCFG to '1' Prevents Automatic Loading of Calibration Values
    • USART: Open-Drain Mode Does Not Work When TXD is Configured as Output
  • Removed data sheet clarifications, as the data sheet has been updated with correct information