4 Repairs and Enhancements

Type of ChangeIssue IDDescriptionDevices Affected
ImprovementCC8SCRIP-19285Generate package version in the source codesAll supported devices
ImprovementCC8SCRIP-19634Set default configuration for RSTOSC to HFINTOSCAll supported devices
Bug FixCC8SCRIP-19286DEBUG configuration bit is shown in the MCC UIAll supported devices