Jump to main content
Features
Internal Microcontroller System
- 8-Bit AVR Microcontroller Core
- Firmware Library in ROM
- 20-Kbyte Flash Program Memory for
Customer Applications
- 2-Kbyte SRAM (1 Kbyte for Customer
Applications)
- 1-Kbyte EEPROM for Up to Four Service
Configurations
Supported RF Ranges
- Low Band 310 MHz to 318 MHz
- Low Band 418 MHz to 477 MHz
- High Band 836 MHz to 928 MHz
- 315.00 MHz/433.92 MHz/868.30 MHz and
915 MHz with one 24.305-MHz Crystal
Current Consumption
- 5 nA in OFFMode
- 40 μA in SleepMode
- 6.5 mA in RXMode (434 MHz, VS = 5V,
Internal DC-DC Converter Active)
- 7.8 mA/10.8 mA in TXMode (434 MHz, POUT = 6 dBm/10 dBm, VS = 5V, Internal
DC-DC Converter Active)
- Three-Channel PollingMode
- 450 μA with 50-ms Polling
Cycle
- 900 μA with 21-ms Polling
Cycle
Receiver
- Demodulation
- Amplitude Shift Keying (ASK)
(OOK)
- Frequency Shift Keying (FSK)
(Deviation ±0.375 kHz to ±93 kHz)
- Decoding
- Non-Return-to-Zero (NRZ) at 1
Kbits/s to 160 Kbits/s
- Manchester at 500 bits/s to 80
Kbits/s
- Sensitivity (Manchester Coded) at
433.92 MHz
- ASK:
-127 dBm at 0.5 Kbit/s, BWIF = 25 kHz
- ASK:
-112 dBm at 20 Kbit/s, BWIF = 80 kHz
- FSK:
-124 dBm at 0.75 Kbit/s, Δf = ±0.75 kHz, BWIF = 25 kHz
- FSK:
-113 dBm at 10 Kbit/s, Δf = ±10 kHz, BWIF = 165 kHz
- FSK:
-110 dBm at 20 Kbit/s, Δf = ±20 kHz, BWIF = 165 kHz
- Image Rejection
- 55 dB in 315-MHz/433-MHz
Band
- 25 dB in 868-MHz/915-MHz
Band
- Blocking
- >64 dBc at 1-MHz Offset from
Carrier
- >48 dBc at 225-kHz Offset
from Carrier in Low Band
- Channel Filter 25 kHz to 365 kHz
(Approx. 10% Steps)
- Digital RSSI with Relative Accuracy
of ±1 dB
- Fast Receiver Synchronization ≦ 8
Symbols
- Autonomous Polling, Message and ID
Validation
- Pattern-Based Wake-up and
Start-of-Frame Identification (SFID)
- Flexible EEPROM and SRAM-Based
Service Configuration Concept
- Double Receive Path for Parallel
Telegram Search on the Same Channel (For Example, ASK/FSK)
- Buffered and Transparent
Reception
- Flexible Polling Configuration
Concerning Timing, Order and Participating Channels
- Configurable 4, 8, 16-Bit CRC
Check
Transmitter
- Modulation
- ASK (OOK)
- FSK (Deviation ±0.375 kHz to
±93 kHz)
- Coding
- NRZ at 1 Kbits/s to 160
Kbits/s
- Manchester at 500 bits/s to 80
Kbits/s
- Programmable Output Power -12 dBm to
+14.5 dBm in 0.4 dB Steps
- Buffered and Transparent
Transmission
- Automatic Telegram Composition in
Buffered Mode
- Configurable 4, 8, 16-Bit CRC
Calculation
- ASK and Gauss Shaping to Reduce
Spectral Bandwidth of Modulated PA Output Signal
Interfaces
- SPI Interface with Up to 1
Mbit/s
- LIN/UART Interface to Support LIN 2.2
Compliant Communication
- Configurable Event Signal Towards
Host Microcontroller
- Programmable Clock Output Derived
from Crystal Frequency
System Timings
- OFFMode to IDLEMode is 0.5 ms
- OFFMode to RXMode is 1.5 ms
- OFFMode to TXMode is 1.5 ms
- RXMode to TXMode is 0.5 ms
- TXMode to RXMode is 0.7 ms
Extended Features
- Integrated Temperature Sensor with
±1K Relative Accuracy (±3K Absolute)
- Three Switchable Antenna Ports
(Triplexer)
- Antenna Diversity
- RF Approach Wake-up with External Sleep Timer
Boundary Conditions
- Supply Voltage: 2.0V to 5.5V
- Temperature Range: -40°C to
+105°C
- ESD Protection
- Package 5 mm x 5 mm 32-Lead QFN
Wettable Flanks, 0.5 mm Pitch
- Suitable for Applications Governed by
EN 300 220 and FCC Part 15, Title 47