Features
The ATmega48PB/88PB/168PB introduces several new features:
- Four extra GPIO pins
- One pair of GND and VCC removed and replaced with two extra GPIO pins
- Two pins that previously only had ADC input channels are now multiplexed with GPIO
- USART Start Frame Detection available in all sleep modes
- Analog Comparator output to pin added
- Serial number (Unique Device ID) added