Jump to main content
30.1 Features
Selectable Response Time
Selectable Hysteresis
Analog Comparator Output Available on
Pin
Comparator Output Inversion
Available
Flexible Input Selection:
Three positive pins
Three negative pins
Internal
reference voltage generator (DACREF)
Interrupt Generation on:
Rising edge
Falling edge
Both edges
Window Function Interrupt Generation on:
Signal above the window
Signal inside the window
Signal below the window
Signal outside the window
Event
Generation:
Comparator output
Window function
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.