15.5.2 Channel n Generator Selection
Each channel can be connected to one event generator. Not all generators can be
connected to all channels. Refer to the table below to see which generator sources
can be routed onto each channel and the generator value to be written to
EVSYS.CHANNELn to achieve this routing. Writing the value 0x00 to
EVSYS.CHANNELn turns the channel off.
Refer to the Peripheral Overview section for the available number of Event System channels.
| Name: | CHANNELn |
| Offset: | 0x10 + n*0x01 [n=0..5] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHANNELn[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CHANNELn[7:0] Channel Generator Selection
| GENERATOR | Async/Sync | Description | Channel Availability | ||
|---|---|---|---|---|---|
| Value | Name | ||||
| Peripheral | Output | ||||
| 0x01 | UPDI | SYNCH | Sync | Rising edge of SYNCH character detection | All channels |
| 0x06 | RTC | OVF | Async | Counter overflow | All channels |
| 0x07 | CMP | Compare match | |||
| 0x08 | EVGEN0 | Selectable prescaled RTC event | |||
| 0x09 | EVGEN1 | ||||
| 0x10 | CCL | LUT0 | Async | LUT output level | All channels |
| 0x11 | LUT1 | ||||
| 0x12 | LUT2 | ||||
| 0x13 | LUT3 | ||||
| 0x20 | AC0 | OUT | Async | Comparator output level | All channels |
| 0x24 | ADC0 | RESRDY | Sync | Result ready | All channels |
| 0x25 | SAMPRDY | Sample ready | |||
| 0x26 | WCMP | Window compare | |||
| 0x40 | PORTA(1) | EVGEN0 | Async | Pin level (2) | All channels |
| 0x41 | EVGEN1 | ||||
| 0x44 | PORTC(1) | EVGEN0 | Async | Pin level (2) | All channels |
| 0x45 | EVGEN1 | ||||
| 0x46 | PORTD(1) | EVGEN0 | Async | Pin level (2) | All channels |
| 0x47 | EVGEN1 | ||||
| 0x4A | PORTF(1) | EVGEN0 | Async | Pin level (2) | All channels |
| 0x4B | EVGEN1 | ||||
| 0x60 | USART0 | XCK | Sync | Clock signal in SPI Host mode and synchronous USART Host mode | All channels |
| 0x61 | USART1 | ||||
| 0x68 | SPI0 | SCK | Sync | SPI server clock signal | All channels |
| 0x80 | TCA0 | OVF_LUNF | Sync | Overflow/Low-byte timer underflow | All channels |
| 0x81 | HUNF | High-byte timer underflow | |||
| 0x84 | CMP0_LCMP0 | Compare channel 0 match/Low-byte timer compare channel 0 match | |||
| 0x85 | CMP1_LCMP1 | Compare channel 1 match/Low-byte timer compare channel 1 match | |||
| 0x86 | CMP2_LCMP2 | Compare channel 2 match/Low-byte timer compare channel 2 match | |||
| 0xA0 | TCB0 | CAPT | Sync | CAPT Interrupt flag set(3) | All channels |
| 0xA1 | OVF | Counter overflow | |||
| 0xA2 | TCB1 | CAPT | Sync | CAPT Interrupt flag set(3) | All channels |
| 0xA3 | OVF | Counter overflow | |||
| 0xC0 | USB0 | SETUP | Sync | SETUP received | All channels |
| 0xC1 | SOF | SOF token received | |||
| 0xC2 | CRC | CRC error | |||
| 0xC3 | UNFOVF | USB under- or overflow | |||
| 0xC4 | RX | Data byte received | |||
| 0xC5 | TX | Data byte transmitted | |||
Note:
- Not all peripheral instances are available for all pin counts. Refer to the Peripherals and Architecture section for details.
- Event from PORT pin will be zero if input driver is disabled.
- The operational mode of the timer decides when the CAPT flag is raised. Refer to the TCB section for details.