32.3.8 Enabling of Key Protected Interfaces
The access to some internal interfaces and features is protected by the UPDI key mechanism. To
activate a key, the correct key data must be transmitted by using the
KEY instruction, as described in KEY - Set Activation Key or
Send System Information Block. Table 32-4 describes the available keys and the
condition required for starting the operation after the key has been loaded.
| Key Name | Description | Requirements for Operation | Conditions for Key Invalidation |
|---|---|---|---|
| Chip Erase | Start NVM chip erase. Clear lock bits. | — | UPDI Disable/UPDI Reset |
| NVMPROG | Activate NVM programming | Lock bits cleared. ASI_SYS_STATUS.PROGSTART set. | Programming done/UPDI Reset |
| USERROW-Write | Program the user row on the locked device | ASI_SYS_STATUS.UROWSTART set | Write to key Status bit/UPDI Reset |
Table 32-5 gives an overview of the available key signatures that must be shifted in to activate the interfaces.
| Key Name | Key Signature (LSB Written First) | Size |
|---|---|---|
| Chip Erase | 0x4E564D4572617365 | 64 bits |
| NVMPROG | 0x4E564D50726F6720 | 64 bits |
| USERROW-Write | 0x4E564D5573267465 | 64 bits |