24.5.15 IRCOM Receiver Pulse Length Control Register
| Name: | RXPLCTRL |
| Offset: | 0x0E |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXPL[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 6:0 – RXPL[6:0] Receiver Pulse Length
| Value | Description |
|---|---|
| 0x00 | Filtering disabled |
| 0x01- 0x7F | Filtering enabled. The value of RXPL+1 represents the number of samples required for a received pulse to be accepted. |