17.5.12 Event Generator Control A
| Name: | EVGENCTRLA |
| Offset: | 0x18 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVGEN1SEL[2:0] | EVGEN0SEL[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 0:2, 4:6 – EVGENnSEL Event Generator n Select
| Value | Name | Description |
|---|---|---|
| 0x0 | PIN0 | Pin 0 used as event generator |
| 0x1 | PIN1 | Pin 1 used as event generator |
| 0x2 | PIN2 | Pin 2 used as event generator |
| 0x3 | PIN3 | Pin 3 used as event generator |
| 0x4 | PIN4 | Pin 4 used as event generator |
| 0x5 | PIN5 | Pin 5 used as event generator |
| 0x6 | PIN6 | Pin 6 used as event generator |
| 0x7 | PIN7 | Pin 7 used as event generator |