5.3 Power-Up
The Power-On Reset (POR) and the Brown-out Detector (BOD) will monitor VDD and keep the system Reset if the voltage level is below the respective voltage thresholds. Refer to the RSTCTRL - Reset Controller and BOD - Brown-out Detector sections for further information.
Refer to the Electrical Characteristics section for further information on voltage thresholds.