7.3 In-System Reprogrammable Flash Program Memory
The AVR32/16DU32/28/20/14 contains up to 32 KB on-chip in-system reprogrammable Flash memory for program storage. Since all AVR instructions are 16 or 32 bits wide, the Flash is organized with a 16-bit data width. For write protection, the Flash program memory space can be divided into the following three sections: The Boot Code section, the Application Code section, and the Application Data section. The code in one section may be restricted from writing to addresses in the other sections. The Program Counter can address the whole program memory.
For further details, refer to the Code Size (CODESIZE) and Boot Size (BOOTSIZE) descriptions and the NVMCTRL - Nonvolatile Memory Controller section.
The Program Counter can address the whole program memory. The procedure for writing Flash memory is described in detail in the documentation of the Nonvolatile Memory Controller (NVMCTRL) peripheral.
Each 32 KB section from the Flash memory is mapped into the data memory space and is
accessible with LD/ST instructions. For LD/ST
instructions, the Flash is mapped from address 0x8000 to
0xFFFF. The entire Flash memory space can be accessed with the
LPM/SPM instruction. For the LPM/SPM instruction,
the Flash start address is 0x0000.
| Property |
AVR16DU14 AVR16DU20 AVR16DU28 AVR16DU32 |
AVR32DU14 AVR32DU20 AVR32DU28 AVR32DU32 |
|---|---|---|
| Size | 16 KB | 32 KB |
| Page size | 512B | 512B |
| Number of pages | 32 | 64 |
| NRWW section size (bottom of overall Flash) / RWW section size | 4 KB/12 KB | 4 KB/28 KB |
| Start address in data space | 0x8000 | 0x8000 |
| Start address in code space | 0x0 | 0x0 |