16.3.6 TCAn Pin Position
| Name: | TCAROUTEA |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCA0[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – TCA0[2:0] TCA0 Signals
This bit field controls the pin positions for TCA0 signals.
| Value | Name | Description | |||||
|---|---|---|---|---|---|---|---|
| WO0 | WO1 | WO2 | WO3 | WO4 | WO5 | ||
0x0 | PORTA | PA0 | PA1 | PA2 | PA3 | PA4 | PA5 |
0x2 | PORTC | - | - | - | PC3 | - | - |
0x3 | PORTD | PD0 | PD1 | PD2 | PD3 | PD4 | PD5 |
0x5 | PORTF | PF0 | PF1 | PF2 | PF3 | PF4 | PF5 |
Other | - | Reserved | |||||