31.1 Features
- 10-Bit, 170 ksps, Analog-to-Digital Converters
(ADC) with Independent Voltage Reference Sources
- Up to 13 bits with oversampling
- Conversion Rate Up to 170 ksps, at 10-bit Resolution
- Up to 21 I/O Pin Inputs, in Addition to Internal Inputs from Sensors and References
- Single-Ended Conversion
- Multiple Internal ADC Reference
Voltages1
- VDD
- 1.024V
- 2.048V
- 2.500V
- 4.096V
- External Reference Input
- Single and Free-Running Conversions
- Series and Burst Accumulation Modes
- Accumulation of Up to 64 Conversions
- Left or Right Adjusted Result
- Interrupts on Conversion Complete
- Optional Event Triggered Conversion
- Configurable Window Comparator
Note: The internal voltage reference sources for ADC0 and ADC1 are
independent.