19.1 Features
- One Programmable Voltage Reference Source Shared Between All Analog Comparators (ACs)
- The Reference Source Supports the
Following Voltages:
- 1.024V
- 2.048V
- 4.096V
- 2.500V
- VDD
- VREFA
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.