14.5.2 Status
| Name: | STATUS |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NMIEX | LVL1EX | LVL0EX | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – NMIEX Non-Maskable Interrupt Executing
Bit 1 – LVL1EX Level 1 Interrupt Executing
Bit 0 – LVL0EX Level 0 Interrupt Executing
This flag is set when a priority level 0 interrupt is executing, or when the interrupt handler has been interrupted by a priority level 1 interrupt or an NMI. The flag is cleared when returning (RETI) from the interrupt handler.