1 Memory Overview
The following table shows the memory overview of the entire AVR DU family.
| Devices |
AVR16DU14 |
AVR32DU14 |
|
|---|---|---|---|
| Flash memory | 16 KB | 32 KB | 64 KB |
| Flash read-while-write sectioning - bottom NRWW /upper RWW | 4 KB/12 KB | 4 KB/28 KB | 8 KB/56 KB |
| SRAM | 2 KB | 4 KB | 8 KB |
| EEPROM | 256B | 256B | 256B |
| User row | 512B | 512B | 512B |
| Boot row | 256B | 256B | 256B |