6.4.5 Register File
The register file consists of 32 8-bit general purpose working registers used by the CPU. The register file is located in a separate address space from the data memory.
All CPU instructions that operate on working registers have direct and single-cycle access
to the register file. Some limitations apply to which working registers can be accessed by
an instruction, like the constant arithmetic and logic instructions SBCI,
SUBI, CPI, ANDI, ORI
and LDI. These instructions apply to the second half of the working
registers in the register file, R16 to R31. See the AVR Instruction Set Manual for
further details.