22.3.1 Definitions

The following definitions are used throughout the documentation:

Table 22-1. Timer/Counter Definitions
NameDescription
BOTTOMThe counter reaches BOTTOM when it becomes 0x0000
MAXThe counter reaches MAXimum when it becomes all ones
TOPThe counter reaches TOP when it becomes equal to the highest value in the count sequence
UPDATEThe update condition is met when the timer/counter reaches BOTTOM or TOP, depending on the Waveform Generator mode. Buffered registers with valid buffer values will be updated unless the Lock Update (LUPD) bit in the TCAn.CTRLE register has been set.
CNTCounter register value
CMPCompare register value
PERPeriod register value

In general, the term timer is used when the timer/counter is counting periodic clock ticks. The term counter is used when the input signal has sporadic or irregular ticks. The latter can be the case when counting events.