2 Core Independent Example – SOS Sequence Generator
The following example will show how to generate an SOS signal without CPU intervention. The CCL peripheral is used together with Timers and the Event System to create the sequence and, aside from the initialization part, all operations are done independently from the core. The SOS sequence will be displayed using the CNANO board LED.