3 Web Interface
This section provides a general description of the web interface and the home web page. The web interface is constructed from three main panels. The top left panel is stationary while the middle panel changes as per user action. See the following figure.

The panels have the following functions:
- Left panel: Used to configure, monitor, diagnose, and perform unit maintenance
- Top panel: Used to easy access to save the latest unit configuration, return to the main home page, log out, and provide help and information for the middle section web page
- Middle panel: Varies based on the option the user selected from the left panel
Note:
-
To open the help page for a particular section, go to the required section. Then, on the top right corner, click the
icon. - To open the help page for another section, go to the required section, and then again
click the
icon. This will
refresh the help page content.