Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device: PIC16F18313, PIC16LF18313, PIC16F18323, PIC16LF18323
Tape and Reel Option: Blank = Standard packaging (tube or tray)
T = Tape and Reel(1)
Temperature Range: I = -40°C to +85°C (Industrial)
E = -40°C to +125°C (Extended)
Package:(2) JQ = UQFN
P = PDIP
ST = TSSOP
SL = SOIC-14
SN = SOIC-8
RF = UDFN
Pattern: QTP, SQTP, Code or Special Requirements (blank otherwise)

Examples:

  • PIC16LF18313- I/P Industrial temperature, PDIP package
  • PIC16F18313- E/SS Extended temperature, SSOP package
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.