9.8 Standard Type Qualifiers
Type qualifiers provide additional information regarding how an object may be used. The MPLAB XC-DSC C Compiler supports both ANSI C qualifiers and additional special qualifiers which are useful for embedded applications and which take advantage of the dsPIC® DSC architectures.