3.2 Power Management and Sleep Modes

A clarification has been made to the Active clock domains and wake-up sources in the different sleep modes table to make the headings visible.

Table 10-1. Active Clock Domains and Wake-Up Sources in the Different Sleep Modes

Active Clock DomainsOscillatorsWake-up SourcesSoftware BOD Disable
Sleep ModeclkCPUclkFLASHclkIOclkADCclkASYMain Clock Source Enabled Timer Osc EnabledINT0 and Pin ChangeUSI Start Condition LCD Controller Timer2SPM/ EEPROM ReadyADCOther I/O
IdleXXXXX(2)XXXXXXX
ADC NRMXXXX(2)X(3)XX(2)X(2)XX
Power-downX(3)XX
Power-saveXXX(3)XXXX
Standby(1)XX(3)XX
Note:
  1. Only recommended with external XTAL or resonator selected as clock source.
  2. If either the LCD controller or Timer/Counter2 is running in asynchronous mode.
  3. For INT0, only level interrupt.