4.1 Electrical Characteristics
T9 Xplained Pro can be connected to several Xplained Pro MCU boards and
manually connected to other pieces of hardware. An Xplained Pro MCU board that does not
have 3.3V as its primary target voltage will read all ID devices on connected extensions
to check if they support the target voltage before enabling it to the extension headers.
The table below shows the static content written in the ID chip.
| Data Field | Content |
|---|---|
| Product name | T9 Xplained Pro |
| Minimum operation voltage | 2.7V |
| Maximum operation voltage | 5.5V |
| Maximum current | 45 mA |
For further information, consult the Hardware Identification System section.